See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DWV | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

PUCC5390ECDWV


10A/10A Single-Channel Isolated Gate Driver for Bipolar Supply (E) or With Split Output (S)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.34
10 - 24 $ 2.99
25 - 99 $ 2.78
100 - 249 $ 2.42
250 - 499 $ 2.23
500 - 749 $ 1.87
750 - 999 $ 1.54
1000 - 9999 $ 1.41

Adjust your quantity during checkout

Texas Instruments PUCC5390ECDWV

The UCC53x0 is a family of single-channel, isolated gate drivers with variants for pinout configuration and drive strength.

The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turnon caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4 mm SOIC-8 (D) or 9 mm SOIC-8 (DWV) package and can support isolation voltage up to 3 kVRMS and 5 kVRMS respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00