See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

RC4558P


Dual General-Purpose Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.24
10 - 24 $ 0.21
25 - 99 $ 0.20
100 - 249 $ 0.17
250 - 499 $ 0.15
500 - 749 $ 0.12
750 - 999 $ 0.09
1000 - 9999 $ 0.08

Adjust your quantity during checkout

Texas Instruments RC4558P

The RC4558 device is a dual general-purpose operational amplifier, with each half electrically similar to the µA741, except that offset null capability is not provided.

The high common-mode input voltage range and the absence of latch-up make this amplifier ideal for voltage-follower applications. The device is short-circuit protected, and the internal frequency compensation ensures stability without external components.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00