See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

REF102CU


2.5ppm/°C Drift, 10-V Precision Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.14
10 - 24 $ 10.02
25 - 99 $ 9.36
100 - 249 $ 8.39
250 - 499 $ 7.83
500 - 749 $ 6.82
750 - 999 $ 5.90
1000 - 9999 $ 5.78

Adjust your quantity during checkout

Texas Instruments REF102CU

The REF102 is a precision 10V voltage reference. The drift is laser-trimmed to 2.5ppm/°C max C-grade over the industrial temperature range. The REF102 achieves its precision without a heater. This results in low power, fast warm-up, excellent stability, and low noise. The output voltage is extremely insensitive to both line and load variations and can be externally adjusted with minimal effect on drift and stability. Single supply operation from 11.4V to 36V and excellent overall specifications make the REF102 an ideal choice for demanding instrumentation and system reference applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00