See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBZ | 3

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

REF1112AIDBZT


1uA, SOT23-3 10ppm/C Shunt Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.32
10 - 24 $ 2.08
25 - 99 $ 1.93
100 - 249 $ 1.68
250 - 499 $ 1.55
500 - 749 $ 1.30
750 - 999 $ 1.07
1000 - 9999 $ 0.98

Adjust your quantity during checkout

Texas Instruments REF1112AIDBZT

The REF1112 is a two-terminal shunt reference designed for power- and space-sensitive applications. The REF1112 features an operating current of 1mA in a SOT23-3 package and is an improved, lower power solution for designs currently using voltage references in larger packages, such as the REF1004 and LT1004. The REF1112 is specified from -40°C to +85°C with operation extending from -40°C to +125°C.

The REF1112 complements other 1µA components from Texas Instruments including the OPA349 and the TLV240x low-power operational amplifiers, and the TLV349x micropower voltage comparator.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00