See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBZ | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

REF2933AIDBZT


3.3V 100ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.04
10 - 24 $ 0.89
25 - 99 $ 0.88
100 - 249 $ 0.71
250 - 499 $ 0.70
500 - 749 $ 0.59
750 - 999 $ 0.49
1000 - 9999 $ 0.40

Adjust your quantity during checkout

Texas Instruments REF2933AIDBZT

The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.

The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.

Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00