See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBZ | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

REF3112AIDBZT


20ppm/°C Max, 100µA, SOT23-3 Series Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.42
10 - 24 $ 2.17
25 - 99 $ 2.02
100 - 249 $ 1.77
250 - 499 $ 1.66
500 - 749 $ 1.41
750 - 999 $ 1.19
1000 - 9999 $ 1.14

Adjust your quantity during checkout

Texas Instruments REF3112AIDBZT

The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The REF31xx’s small size and low power consumption (100 µA typical) make it ideal for portable and battery-powered applications. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink or source up to 10 mA of output current.

Unloaded, the REF31xx can operate on supplies down to 5 mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00