See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.77
10 - 24 $ 2.48
25 - 99 $ 2.30
100 - 249 $ 2.01
250 - 499 $ 1.85
500 - 749 $ 1.55
750 - 999 $ 1.28
1000 - 9999 $ 1.17
  View datasheet for REF3133AQDBZRQ1 View product folder for REF3133AQDBZRQ1

Adjust your quantity during checkout

REF3133AQDBZRQ1-Automotive 20ppm/°C Max, 100µA, SOT23-3 Series Voltage Reference

The REF31xx-Q1 is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The REF31xx-Q1 small size and low power consumption (100 µA typical) make it ideal for portable and battery-powered applications. The REF31xx-Q1 does not require a load capacitor, but is stable with any capacitive load and can sink or source up to 10 mA of output current.

Unloaded, the REF31xx-Q1 can operate on supplies down to 5 mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00