See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.77
10 - 24 $ 3.39
25 - 99 $ 3.17
100 - 249 $ 2.84
250 - 499 $ 2.65
500 - 749 $ 2.31
750 - 999 $ 2.00
1000 - 9999 $ 1.96
  View datasheet for REF3212AIDBVT View product folder for REF3212AIDBVT

Adjust your quantity during checkout

REF3212AIDBVT-1.25V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00