See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

REF3333AIDCKT


30ppm/°C Drift, 3.9µA, SOT23-3, SC70-3, UQFN-8 Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.82
10 - 24 $ 1.64
25 - 99 $ 1.54
100 - 249 $ 1.34
250 - 499 $ 1.25
500 - 749 $ 1.08
750 - 999 $ 0.92
1000 - 9999 $ 0.78

Adjust your quantity during checkout

Texas Instruments REF3333AIDCKT

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5-mm × 1.5-mm UQFN-8 package. Small size and low power consumption (5-µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180 mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7 V. All models are specified for the wide temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00