See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

HKJ | 8

Temp:

S (-55 to 210)

ECO Plan:

TBD

REF5025SHKJ


High Temperature Low Noise, Very Low Drift, Precision Voltage References

TI Store Price:

 
 
Qty.Price
1 - 9 $ 127.50
10 - 24 $ 120.00
25 - 99 $ 112.50
100 - 249 $ 106.88
250 - 499 $ 100.50
500 - 749 $ 91.50
750 - 999 $ 82.50
1000 - 9999 $ 82.50

Adjust your quantity during checkout

Texas Instruments REF5025SHKJ

The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.

The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00