See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

REF5050IDR


3 µVpp/V Noise, 3 ppm/°C Drift Precision Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.64
10 - 24 $ 6.05
25 - 99 $ 5.46
100 - 249 $ 5.02
250 - 499 $ 4.57
500 - 749 $ 3.95
750 - 999 $ 3.42
1000 - 9999 $ 2.95

Adjust your quantity during checkout

Texas Instruments REF5050IDR

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing current, and have excellent line and load regulation.

Excellent temperature drift (3 ppm/°C) and high accuracy (0.05%) are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

Each reference voltage is available in both high grade (REF50xxIDGK and REF50xxID) and standard grade (REF50xxAIDGK and REF50xxAID). The reference voltages are offered in 8-pin VSSOP and SOIC packages, and are specified from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00