See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.77
10 - 24 $ 9.08
25 - 99 $ 8.77
100 - 249 $ 7.66
250 - 499 $ 7.29
500 - 749 $ 6.71
750 - 999 $ 6.02
1000 - 9999 $ 6.00
  View datasheet for REF5050MDREP View product folder for REF5050MDREP

Adjust your quantity during checkout

REF5050MDREP-Enhanced Product Low-Noise, Very Low Drift, Precision Voltage Reference

The REF50xx is a family of low-noise, very low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

They are offered in SOIC-8 packages, and are specified from –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00