See datasheet for actual packaging/pinout drawings

Package | PIN:

KTT | 3

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.73
10 - 24 $ 3.36
25 - 99 $ 3.13
100 - 249 $ 2.74
250 - 499 $ 2.57
500 - 749 $ 2.18
750 - 999 $ 1.84
1000 - 9999 $ 1.76
  View datasheet for REG1117FA-2.5KTTT View product folder for REG1117FA-2.5KTTT

Adjust your quantity during checkout

REG1117FA-2.5KTTT-1A Low Dropout Positive Regulator

The REG1117 is a family of easy-to-use three-terminal voltage regulators. The family includes a variety of fixed-and adjustable-voltage versions, two currents (800mA and 1A) and two package types (SOT-223 and DDPAK). See the chart below for available options.

Output voltage of the adjustable versions is set with two external resistors. The REG1117 low dropout voltage allows its use with as little as 1V input-output voltage differential.

Laser trimming assures excellent output voltage accuracy without adjustment. An NPN output stage allows output stage drive to contribute to the load current for maximum efficiency.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00