See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.03
10 - 24 $ 0.92
25 - 99 $ 0.85
100 - 249 $ 0.72
250 - 499 $ 0.67
500 - 749 $ 0.55
750 - 999 $ 0.44
1000 - 9999 $ 0.39
  View datasheet for REG711EA-5/2K5 View product folder for REG711EA-5/2K5

Adjust your quantity during checkout

REG711EA-5/2K5-50mA Switched-Cap DC/DC Converter

The REG711 is a switched capacitor voltage converter, which produces a regulated, low ripple output voltage from an unregulated input voltage. A wide input supply voltage of 1.8V to 5.5V makes the REG711 ideal for a variety of battery sources, such as single cell Li-Ion, or two and three cell Nickel or Alkaline based chemistries.

The input voltage may vary above and below the output voltage and the output will remain in regulation. It works equally well for step up or down without the need for an inductor, providing low EMI DC/DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG711 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 1mA at full load, 60uA with no load, and less than 1uA in shutdown mode. This regulator comes in a thin MSOP-8 package with a component height of less than 1.1mm. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00