See datasheet for actual packaging/pinout drawings

Package | PIN:

TEC | 0

Temp:

S (-25 to 90)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.42
10 - 24 $ 2.16
25 - 99 $ 2.01
100 - 249 $ 1.75
250 - 499 $ 1.62
500 - 749 $ 1.36
750 - 999 $ 1.11
1000 - 9999 $ 1.02
  View datasheet for RF-HDT-DVBB-N2 View product folder for RF-HDT-DVBB-N2

Adjust your quantity during checkout

RF-HDT-DVBB-N2-13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die

Texas Instruments’ 13.56-MHz encapsulated plus transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user accessible memory of 2048 bits, organized in 64 blocks and an extensive command set.

Designed for harsh environments, such as garment tracking in laundries, each transponder has a 64-bit factory programmed Read Only Number, which is also laser engraved on the transponder housing. Prior to delivery, transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI.

The 13.56-MHz encapsulated plus transponders are well suited for a variety of applications including but not limited to: laundry garment tracking, process automation, product authentication, and asset management.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00