See datasheet for actual packaging/pinout drawings

Package | PIN:

TFJ | 0

Temp:

S (-25 to 70)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 0.84
10 - 24 $ 0.75
25 - 99 $ 0.70
100 - 249 $ 0.60
250 - 499 $ 0.55
500 - 749 $ 0.45
750 - 999 $ 0.36
1000 - 9999 $ 0.32
  View datasheet for RF37S114HTFJB View product folder for RF37S114HTFJB

Adjust your quantity during checkout

RF37S114HTFJB-Tag-it HF-I Type 5 NFC, ISO15693 Transponder, 4 mm × 4 mm

The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00