See datasheet for actual packaging/pinout drawings

Package | PIN:

TGB | 0

Temp:

S (-25 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 9.80
10 - 24 $ 9.11
25 - 99 $ 8.80
100 - 249 $ 7.68
250 - 499 $ 7.31
500 - 749 $ 6.73
750 - 999 $ 6.04
1000 - 9999 $ 6.02
  View datasheet for RI-TRP-DR2B-40 View product folder for RI-TRP-DR2B-40

Adjust your quantity during checkout

RI-TRP-DR2B-40-32mm Glass Transponder Multipage

TI 32-mm glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO 11784 and ISO 11785 global open standards. TI LF transponders are manufactured with TI's patented tuning process to provide consistent read and write performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI. The transponder is well suited for use in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management, and waste management applications.

shows the RI-TRP-DR2B transponder.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00