See datasheet for actual packaging/pinout drawings

Package | PIN:

TED | 0

Temp:

S (-25 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 6.24
10 - 24 $ 5.62
25 - 99 $ 5.25
100 - 249 $ 4.70
250 - 499 $ 4.39
500 - 749 $ 3.82
750 - 999 $ 3.31
1000 - 9999 $ 3.24
  View datasheet for RI-TRP-R9QL-30 View product folder for RI-TRP-R9QL-30

Adjust your quantity during checkout

RI-TRP-R9QL-30-30 mm Disk Transponder R/O

Texas Instruments’ 30 mm disk transponder provides superior performance and operates at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF transponders are manufactured with TI’'s patented tuning process to provide consistent read and write performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality customers have come to expect from TI. The transponder is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00