See datasheet for actual packaging/pinout drawings


1.5 Gbps 2x2 LVDS Crosspoint Switch

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments SCAN90CP02EVK/NOPB

Texas Instruments SCAN90CP02 evaluation kit is used to help demonstrate the performance of the device and its advanced features such as pre-emphasis and IEEE 1149.6.

The evaluation board includes two SCAN90CP02 devices. Device U1 uses SMA connectors for both the non-inverting and inverting differential input and output signals for each channel (total of 8 SMA connectors for U1). Inputs are terminated with 100 ohms. Device U2 uses CAT5 connectors for the input and output signals. Inputs are terminated with 100 ohms. CAT5 connectors are provided for channel 0 only (total of 2 CAT5 connectors for U2). Channel 1 is used for IEEE 1149.6 evaluation.

Order SummaryEdit >
CD4042BE (5)$2.60
Subtotal: $2.60
Shipping & Handling: -
Total (USD): $2.60