See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NEY | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SCAN90CP02VY/NOPB


1.5 Gbps 2x2 LVDS Crosspoint Switch with Pre-Emphasis and IEEE 1149.6

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.72
10 - 24 $ 6.05
25 - 99 $ 5.65
100 - 249 $ 5.06
250 - 499 $ 4.73
500 - 749 $ 4.11
750 - 999 $ 3.56
1000 - 9999 $ 3.49

Adjust your quantity during checkout

Texas Instruments SCAN90CP02VY/NOPB

The SCAN90CP02 is a 1.5 Gbps 2 x 2 LVDS crosspoint switch. High speed data paths and flow-through pinout minimize internal device jitter, while configurable 0/25/50/100% pre-emphasis overcomes external ISI jitter effects of lossy backplanes and cables. The differential inputs interface to LVDS and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The SCAN90CP02 can also be used with ASICs and FPGAs. The non-blocking crosspoint architecture is pin-configurable as a 1:2 clock or data splitter, 2:1 redundancy mux, crossover function, or dual buffer for signal booster and stub hider applications.

Integrated IEEE 1149.1 (JTAG) and 1149.6 circuitry supports testability of both single-ended LVTTL/CMOS and differential LVDS PCB interconnect. The 3.3V supply, CMOS process, and LVDS I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00