See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.22
10 - 24 $ 10.99
25 - 99 $ 10.27
100 - 249 $ 9.21
250 - 499 $ 8.59
500 - 749 $ 7.48
750 - 999 $ 6.47
1000 - 9999 $ 6.34
  View datasheet for SCANSTA111MT/NOPB View product folder for SCANSTA111MT/NOPB

Adjust your quantity during checkout

SCANSTA111MT/NOPB-Enhanced SCAN Bridge Multidrop Addressable IEEE 1149.1 (JTAG) Port

The SCANSTA111 extends the IEEE Std. 1149.1 test bus into a multidrop test bus environment. The advantage of a multidrop approach over a single serial scan chain is improved test throughput and the ability to remove a board from the system and retain test access to the remaining modules. Each SCANSTA111 supports up to 3 local IEEE 1149.1 scan rings which can be accessed individually or combined serially. Addressing is accomplished by loading the instruction register with a value matching that of the Slot inputs. Backplane and inter-board testing can easily be accomplished by parking the local TAP Controllers in one of the stable TAP Controller states via a Park instruction. The 32-bit TCK counter enables built in self test operations to be performed on one port while other scan chains are simultaneously tested.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00