See datasheet for actual packaging/pinout drawings

Package | PIN:

NHQ | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.16
10 - 24 $ 4.64
25 - 99 $ 4.33
100 - 249 $ 3.88
250 - 499 $ 3.63
500 - 749 $ 3.15
750 - 999 $ 2.73
1000 - 9999 $ 2.68
  View datasheet for SCANSTA476TSD/NOPB View product folder for SCANSTA476TSD/NOPB

Adjust your quantity during checkout

SCANSTA476TSD/NOPB-Eight Input IEEE 1149.1 Analog Voltage Monitor

The SCANSTA476 is a low power, Analog Voltage Monitor used for sampling or monitoring up to 8 analog/mixed-signal input channels. Analog Voltage Monitors are valuable during product development, environmental test, production, and field service for verifying and monitoring power supply and reference voltages. In a supervisory role, the 'STA476 is useful for card or system-level health monitoring and prognostics applications.

Instead of requiring an external microcontroller with a GPIO interface, the 'STA476 features a common IEEE 1149.1 (JTAG) interface to select the analog input, initiate a measurement, and access the results - further extending the capabilities of an existing JTAG infrastructure.

The SCANSTA476 uses the VREF input as a reference. This enables the SCANSTA476 to operate with a full-scale input range of 0 to VDD, which can range from +2.7V to +5.5V.

The SCANSTA476 is packaged in a 16-lead non-pullback WSON package that provides an extremely small footprint for applications where space is a critical consideration. This product operates over the industrial temperature range of −40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00