See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

SD034EVK-LMH0034 SMPTE 292M / 259M Adaptive Cable Equalizer

The Texas Instruments SD034EVK evaluation module helps designers evaluate the operation and performance of the LMH0034 SMPTE 292M / 259M Adaptive Cable Equalizer.

The board accepts an input signal conforming to the SMPTE 292M or 259M standards via a 75Ω BNC input connector. The LMH0034 on the board will restore the input signal after it has been attenuated by coaxial cable. The LMH0034 differential output is provided via two 50Ω SMA connectors.

Jumpers on the board can be configured for evaluation of LMH0034 features including the bypass mode, carrier detect, mute, and mute reference.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00