See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

SD356EVK/NOPB-3 Gbps HD SD SDI Reclocker with 4:1 Input Mux and FR4 EQs Evaluation Board

TI's SD356EVK enables evaluation of the LMH0356 3Gbps HD/SD SDI Reclocker with 4:1 Input MUX and FR4 Equalizers. The SD356EVK evaluation kit contains documentation and the Evaluation Board. To support the evaluation of the FR4 Equalizers, one input has a 30? input trace, one input has a 15? trace and the other two inputs have short input traces. A separate 30? trace is provided for loss characterization.

Order SummaryEdit >
DS90UB954-Q1EVM (1)$399.00
Subtotal: $399.00
Shipping & Handling: -
Total (USD): $399.00