See datasheet for actual packaging/pinout drawings


SD384EVK - Evaluation Board for LMH0384 Cable Equalizer

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments SD384EVK/NOPB

The SD384EVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0384 3 Gbps HD/SD SDI Extended Reach and Configurable Adaptive Cable Equalizer.

The board accepts 75Ω input signals conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0384 will restore the input signal after it has been attenuated by coaxial cable. The LMH0384 differential output is provided via two 50Ω SMA connectors. Jumpers on the board can be configured for evaluation of LMH0384 features such as auto sleep, carrier detect, mute, bypass, and SPI mode / pin mode select.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00