See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

SD3GDAEVK-SD3GDA 3 Gbps SDI Distribution Amplifier EVM

The SD3GDAEVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0344 SDI cable equalizer, LMH0346 SDI reclocker, and LMH0302 SDI cable driver. The devices are configured on the board to function as a distribution amplifier. The LMH0344 cable equalizer receives the SDI input and compensates for the cable losses encountered between the signal source and the input. The LMH0346 reclocker retimes the signal and reduces jitter, and the LMH0302 cable driver provides two SDI outputs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00