See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

SERDESUR-43USB/NOPB-Evaluation Kit for DS90UR241 DS90UR124 Serializer and Deserializer Chipset

The SERDESUR-43 is an evaluation kit designed to demonstrate performance and capabilities of the DS90UR124 and DS90UR241 FPD-Link II Serializer/Deserializer Chipset.

The DS90UR241 Serializer board accepts LVCMOS input signals and provides single serialized FPD-LInk II LVDS data pair as an output. The DS90UR124 Deserializer board accepts the FPD-Link II LVDS serialized data stream and converts the data back into parallel LVCMOS signals and clock. USB cable is provided as a generic medium for the high speed data link. Jumpers and switches on the boards can be configured for evaluation of chipset features such as pre-emphasis, randomizer, @ BIST (built in system test), edge rate, current slew, Progressive Turn On.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00