See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 16


S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Regulating Pulse-Width Modulator

TI Store Price:

1 - 9 $ 0.96
10 - 24 $ 0.83
25 - 99 $ 0.80
100 - 100 $ 0.61

Adjust your quantity during checkout

Texas Instruments SG2524DR

The SG2524 and SG3524 devices incorporate all the functions required in the construction of a regulating power supply, inverter, or switching regulator on a single chip. They also can be used as the control element for high-power-output applications. The SG2524 and SG3524 were designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers, and polarity-converter applications employing fixed-frequency, pulse-width modulation (PWM) techniques. The complementary output allows either single-ended or push-pull application. Each device includes an on-chip regulator, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted pass transistors, a high-gain comparator, and current-limiting and shutdown circuitry.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00