See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

SM72295EVM-SM72295 Full Bridge Gate Driver with integrated Current Sense Amplifier Evaluation Module

SM72295EVM  provides a highly integrated gate driver solution for wide Industrial applications such as  800VA to 3kVA Pure Sine Wave Inverter , Interleaved Buck or Boost SMPS , four Switch Buck Boost SMPS etc  . With its unique features of higher peak current drive capability along with integration of two transconductance amplifier with external programmable gain and filtering , the design is a perfect fit for industrial applications .

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00