See datasheet for actual packaging/pinout drawings

Package | PIN:

NGU | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.66
10 - 24 $ 2.38
25 - 99 $ 2.14
100 - 249 $ 1.95
250 - 499 $ 1.76
500 - 749 $ 1.58
750 - 999 $ 1.42
  View datasheet for SM72485SD/NOPB View product folder for SM72485SD/NOPB

Adjust your quantity during checkout

SM72485SD/NOPB-100V, 150 mA Constant On-Time Buck Switching Regulator

The SM72485 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, Buck bias regulator. This high voltage regulator contains an 100 V N-Channel Buck Switch. The device is easy to implement and is provided in the VSSOP and the thermally enhanced WSON package. The regulator is based on a control scheme using an ON time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant. The control scheme requires no loop compensation. An intelligent current limit is implemented with forced OFF time, which is inversely proportional to Vout. This scheme ensures short circuit control while providing minimum foldback. Other features include: Thermal Shutdown, VCC under-voltage lockout, Gate drive under-voltage lockout, Max Duty Cycle limiter, and a pre-charge switch.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00