See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $298.90
 

Adjust your quantity during checkout

SMV512K32-CVAL-SMV512K32-SP Breakout Evaluation Board

The SMV512K32-CVAL is a circuit board which allows the designer to populate a Texas Instruments SMV512K32-SP 16-Mbit Asynchronous SRAM memory into the ENPLAS OTQ-132-0.635-01 socket. This breakout board can be used in tandem with a pattern generation and capture hardware to demonstrate the memory function features of the 16-Mbit asynchronous SRAM memory.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00