See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.51
10 - 24 $ 4.06
25 - 99 $ 3.78
100 - 249 $ 3.32
250 - 499 $ 3.11
500 - 749 $ 2.64
750 - 999 $ 2.23
1000 - 9999 $ 2.13
  View datasheet for SN10503D View product folder for SN10503D

Adjust your quantity during checkout

SN10503D-Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifiers

The SN1050x family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching, or low distortion applications. This family of voltage-feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 100-MHz bandwidth, 900-V/µs slew rate and harmonic distortion (THD) at -78 dBc at 5 MHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00