See datasheet for actual packaging/pinout drawings

Package | PIN:

DRB | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.19
10 - 24 $ 15.05
25 - 99 $ 14.53
100 - 249 $ 12.69
250 - 499 $ 12.08
500 - 749 $ 11.11
750 - 999 $ 9.89
1000 - 9999 $ 9.89
  View datasheet for SN55HVD75DRBREP View product folder for SN55HVD75DRBREP

Adjust your quantity during checkout

SN55HVD75DRBREP-3.3-V Supply RS-485 With IEC ESD Protection

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to human-body model and IEC contact discharge specifications.

Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00