See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN64BCT757DW


Octal Buffer/Driver With Open-Collector Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.15
10 - 24 $ 6.45
25 - 99 $ 5.93
100 - 249 $ 5.31
250 - 499 $ 4.91
500 - 749 $ 4.32
750 - 999 $ 3.83
1000 - 9999 $ 3.32

Adjust your quantity during checkout

Texas Instruments SN64BCT757DW

This octal buffer and line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The device provides complementary output-enable (OE and ) inputs and noninverting outputs.

The SN64BCT757 is characterized for operation from -40°C to 85°C and 0°C to 70°C.

 

 

 

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00