See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.24
10 - 24 $ 3.81
25 - 99 $ 3.56
100 - 249 $ 3.19
250 - 499 $ 2.98
500 - 749 $ 2.59
750 - 999 $ 2.25
1000 - 9999 $ 2.20
  View datasheet for SN65472DREP View product folder for SN65472DREP

Adjust your quantity during checkout

SN65472DREP-SN65472-EP Dual Peripheral Driver

The SN65472 dual peripheral driver is functionally interchangeable with series SN75452B and series SN75462 peripheral drivers, but is designed for use in systems that require higher breakdown voltages than either of those series can provide at the expense of slightly slower switching speeds than series 75452B (limits are the same as series SN75462). Typical applications include high-speed logic buffers, power drivers, relay drivers, lamp drivers, MOS drivers, line drivers, and memory drivers.

The SN65472 is a dual peripheral NAND driver (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

This device is characterized for operation from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00