See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65C1167ENSR


Dual Differential Drivers and Receivers With +/-15-kV IEC ESD Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.57
10 - 24 $ 3.21
25 - 99 $ 2.99
100 - 249 $ 2.62
250 - 499 $ 2.46
500 - 749 $ 2.09
750 - 999 $ 1.76
1000 - 9999 $ 1.68

Adjust your quantity during checkout

Texas Instruments SN65C1167ENSR

The SN65C1167E and SN65C1168E consist of dual drivers and dual receivers with ±15-kV ESD (Human Body Model [HBM]) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The devices meet the requirements of TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167E combines dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control.

SN65C1168E drivers have individual active-high enables.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00