See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65C3232DBR


3-V To 5.5-V Two Channel RS-232 Compatible Line Driver/Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.85
10 - 24 $ 2.56
25 - 99 $ 2.37
100 - 249 $ 2.07
250 - 499 $ 1.91
500 - 749 $ 1.60
750 - 999 $ 1.31
1000 - 9999 $ 1.20

Adjust your quantity during checkout

Texas Instruments SN65C3232DBR

The SN65C3232 and SN75C3232 consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). These devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 24 V/µs to 150 V/µs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00