See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

SN65DSI83EVM-SN65DSI83 MIPI® DSI to FlatLink™ LVDS Bridge Evaluation Module

The SN65DSI83 EVM is a PCB created to help customers implementing SN65DSI85 in system hardware.  This EVM can be used as a hardware reference design for any implementation using the SN65DSI83. This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI DPHY compliant DSI source and LVDS panels to the EVM. 
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00