See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

SN65DSI85EVM-SN65DSI85 Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module (EVM)

The SN65DSI85 evaluation module (EVM) is a PCB created to help customers implementing SN65DSI85 in system hardware. This EVM can be used as a hardware reference design for any implementation using the SN65DSI85. The SN65DSI85EVM includes onboard connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI DPHY-compliant DSI source and LVDS panels to the EVM. 
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00