SN65DSI86EVM MIPI® DSI bridge to eDP evaluation module angled board image

SN65DSI86EVM

MIPI® DSI bridge to eDP evaluation module

Pricing

Qty Price
+

Features for the SN65DSI86EVM

  • Dual-channel DSI to 4 eDP lanes
  • Samtec QSH-type connectors on DSI and eDP interfaces
  • Standard DisplayPort connector
  • Hirose-type connector on DSI Ch A interface
  • I2C programming interface for an external I2C host connection

Description for the SN65DSI86EVM

The SN65DSI86EVM evaluation module (EVM) is a printed-circuit board (PCB) to help you evaluate the SN65DSI86 device for video applications with DSI and DisplayPort interface. This EVM can also be used as a hardware reference design for any implementation of the SN65DSI86.

Pricing

Qty Price
+