See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65ELT23D


5V Dual Differential PECL Buffer to TTL Translator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.78
10 - 24 $ 3.39
25 - 99 $ 3.19
100 - 249 $ 2.78
250 - 499 $ 2.60
500 - 749 $ 2.24
750 - 999 $ 1.91
1000 - 9999 $ 1.62

Adjust your quantity during checkout

Texas Instruments SN65ELT23D

The SN65ELT23 is a low power dual PECL-to-TTL translator device. The device includes circuitry to maintain a known logic low level when inputs are in an open condition. The SN65ELT23 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00