See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.82
10 - 24 $ 3.44
25 - 99 $ 3.20
100 - 249 $ 2.80
250 - 499 $ 2.63
500 - 749 $ 2.23
750 - 999 $ 1.89
1000 - 9999 $ 1.80
  View datasheet for SN65EPT22D View product folder for SN65EPT22D

Adjust your quantity during checkout

SN65EPT22D-3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer

The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00