See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

S (-55 to 175)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65HVD11HD


High Temperature 3.3-V RS-485 Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 70.98
10 - 24 $ 66.36
25 - 99 $ 64.26
100 - 249 $ 57.12
250 - 499 $ 56.70
500 - 749 $ 53.34
750 - 999 $ 47.88
1000 - 9999 $ 47.88

Adjust your quantity during checkout

Texas Instruments SN65HVD11HD

The SN65HVD11-HT device combines a 3-state differential line driver and differential input line receiver that operates with a single 3.3-V power supply. It is designed for balanced transmission lines and meets or exceeds ANSI TIA/EIA-485-A and ISO 8482:1993, with the exception that the thermal shutdown is removed. This differential bus transceiver is a monolithic integrated circuit designed for bidirectional data communication on multipoint bus-transmission lines. The driver and receiver have active-high and active-low enables, respectively, that can be externally connected together to function as direction control.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.

View datasheet
View product folder
Order SummaryEdit >
BOOSTXL-EDUMKII (1)$29.99
Subtotal: $29.99
Shipping & Handling: -
Total (USD): $29.99