See datasheet for actual packaging/pinout drawings

Package | PIN:

HKJ | 8

Temp:

S (-55 to 210)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 70.98
10 - 24 $ 66.36
25 - 99 $ 64.26
100 - 249 $ 57.12
250 - 499 $ 56.70
500 - 749 $ 53.34
750 - 999 $ 47.88
1000 - 9999 $ 47.88
  View datasheet for SN65HVD11SHKJ View product folder for SN65HVD11SHKJ

Adjust your quantity during checkout

SN65HVD11SHKJ-High Temperature 3.3-V RS-485 Transceiver

The SN65HVD11-HT device combines a 3-state differential line driver and differential input line receiver that operates with a single 3.3-V power supply. It is designed for balanced transmission lines and meets or exceeds ANSI TIA/EIA-485-A and ISO 8482:1993, with the exception that the thermal shutdown is removed. This differential bus transceiver is a monolithic integrated circuit designed for bidirectional data communication on multipoint bus-transmission lines. The driver and receiver have active-high and active-low enables, respectively, that can be externally connected together to function as direction control.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00