See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65HVD1792TDREP


Fault-Protected RS-485 Transceiver With Extended Common-Mode Range

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.84
10 - 24 $ 7.07
25 - 99 $ 6.50
100 - 249 $ 5.82
250 - 499 $ 5.38
500 - 749 $ 4.74
750 - 999 $ 4.19
1000 - 9999 $ 3.64

Adjust your quantity during checkout

Texas Instruments SN65HVD1792TDREP

The SN65HVD1792 is designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. It is also robust to ESD events, with high levels of protection to human-body model specifications.

The SN65HVD1792 combines a differential driver and a differential receiver, which operate from a single power supply. The SN65HVD1792 is characterized from –40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00