See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65HVD1793D


70-V Fault-Protected RS-485 Transceivers Full-Duplex with -20 to +25 common mode

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.39
10 - 24 $ 3.95
25 - 99 $ 3.69
100 - 249 $ 3.31
250 - 499 $ 3.09
500 - 749 $ 2.69
750 - 999 $ 2.33
1000 - 9999 $ 2.28

Adjust your quantity during checkout

Texas Instruments SN65HVD1793D

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to human-body model specifications.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. In the ’HVD1785, ’HVD1786, and ’HVD1787, the driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. In the 'HVD1793, the driver differential outputs and the receiver differential inputs are separate pins, to form a bus port suitable for full-duplex (four-wire bus) communication. These ports feature a wide common-mode voltage range, making the devices suitable for multipoint applications over long cable runs. These devices are characterized from –40°C to 105°C.

For similar features with 3.3-V supply operation, see the SN65HVD1781 (SLLS877).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00