See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


70-V Fault-Protected RS-485 Transceiver With Cable Invert

TI Store Price:

1 - 9 $ 5.05
10 - 24 $ 4.55
25 - 99 $ 4.18
100 - 249 $ 3.75
250 - 499 $ 3.46
500 - 749 $ 3.05
750 - 999 $ 2.70
1000 - 9999 $ 2.34

Adjust your quantity during checkout

Texas Instruments SN65HVD1794D

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to human-body model specifications.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. The driver differential outputs and the receiver differential inputs are connected internally to for a bus port suitable for half-duplex (two-wire bus) communication. A cable invert pin (INV) allows active correction of mis-wires that may occur during installation. Upon detecting communication errors, the user can apply a logic HIGH to the INV pin, effectively inverting the polarity of the differential bus port, thereby correcting for the reversed bus wires.

These devices feature a wide common-mode voltage range, making them suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 105°C.

For similar features with 3.3 V supply operation, see the SN65HVD1781 (SLLS877).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00