This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network)
Physical Layer standard. It is designed for data rates in excess of
1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long
and highly-loaded networks. The device provides many protection features to enhance device and
CAN-network robustness.
The SN65HVD257 device adds
additional features, allowing for easy design of redundant and multitopology networks with fault
indication for higher levels of functional safety in the CAN system.
View datasheet View product folder