See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN65HVD266DR


'Turbo' CAN Transceiver for CAN FD (Flexible Data Rate) with I/O Level Shifting

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.82
10 - 24 $ 1.63
25 - 99 $ 1.51
100 - 249 $ 1.32
250 - 499 $ 1.22
500 - 749 $ 1.02
750 - 999 $ 0.84
1000 - 9999 $ 0.77

Adjust your quantity during checkout

Texas Instruments SN65HVD266DR

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) physical layer standard. It is designed for data rates in excess of 2 Mpbs (megabits per second) for CAN FD (CAN with flexible data rate), greater than 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD267 adds additional features, allowing easy design of redundant and multi-topology networks with fault indication for higher levels of safety in the CAN system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00