See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

SN65HVD62EVM-On-Off Keying Coax Modem Transceiver Evalulation Module

The SN65HVD62EVM Evaluation Module has been designed to allow the user to evaluate the electrical parameter performance and features of TI's SN65HVD62 AISG on-off keying modem transceiver. The SN65HVD62EVM Evaluation Module can be used for independent evaluation of transmit or receive channels or the SN65HVD62 AISG transceivers or for the evaluation of two of these transceivers in a system configuration, with one being used as a transmitter and the other being used as a receiver.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00